Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
101 ZK 25
ORDERNO
Article-number
101 ZK 25
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
300 kg
BT
Band thickness
9.0 mm
HW
Hub width
40.0 mm
FL
Fixing length
36 mm
WB
Wheel bearing
2 Ball bearings 6005 ZZ
BD
Bore diameter
25.0 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura